IESNA:LM-63-2002
[TEST]P1389170
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5D-730-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 5xLight Square PACKAGE 70CRI 3000K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (70) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27601.6
TILT=NONE
70 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 269.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
196.8 272.5 423.9 810.0 1771.5 2551.2 3156.8 3664.1 4194.0 4807.2 5586.9 6578.6 7933.7 10242.7 13233.0 16473.1 20197.7 22771.7 
23543.8 22658.1 20636.8 18744.2 16927.3 14686.5 9584.1 4890.5 2596.6 1975.9 1801.7 1771.5 1733.6 1302.1 643.5 484.5 159.0 60.6 0.0 
196.8 265.0 408.8 832.7 1741.2 2589.1 3149.3 3648.9 4186.4 4852.6 5594.5 6571.1 7948.9 10106.4 13301.1 16586.7 20091.8 22680.8 
23634.7 22809.5 20810.9 18948.6 16957.6 14686.5 9811.2 4799.6 2657.2 1998.6 1809.3 1763.9 1733.6 1309.7 635.9 476.9 159.0 60.6 0.0 
196.8 265.0 393.7 764.6 1604.9 2445.2 3141.7 3626.2 4194.0 4845.0 5594.5 6586.2 7820.2 9561.4 12521.4 16170.3 20069.0 22839.8 
24035.9 23649.8 21954.1 20296.2 17979.6 15436.0 11325.3 5920.0 3194.7 2203.0 1862.3 1763.9 1718.5 1559.5 651.1 461.8 189.3 75.7 0.0 
196.8 257.4 378.5 666.2 1408.1 2218.1 3028.1 3595.9 4141.0 4769.3 5556.6 6366.7 7388.7 8690.8 10939.2 14489.7 18963.8 22885.2 24573.4 
24747.5 23869.4 22824.7 21000.2 17548.1 13407.1 7918.6 4360.5 2702.6 2013.7 1779.0 1673.1 1544.4 651.1 416.4 212.0 98.4 0.0 
196.8 257.4 348.2 552.6 1120.4 1892.6 2725.3 3421.8 3951.7 4595.2 5253.8 5965.4 6866.3 7789.9 9016.3 11219.3 15072.6 20455.1 24467.4 
25867.9 25534.8 24793.0 24649.1 23475.7 19243.9 12483.5 6495.4 3823.0 2384.7 1703.3 1362.7 1218.8 749.5 378.5 265.0 143.8 0.0 
196.8 249.8 318.0 461.8 787.3 1461.1 2225.7 2982.7 3664.1 4209.1 4852.6 5541.5 6222.8 7063.2 7994.3 9243.4 11105.7 14520.0 20387.0 
25338.0 27313.9 27048.9 26140.5 26579.6 25981.5 22824.7 14043.0 6215.3 2914.6 1688.2 1097.7 840.3 635.9 355.8 295.2 204.4 0.0 
196.8 242.3 287.7 363.4 522.4 847.9 1468.7 2134.8 2891.9 3611.1 4247.0 4829.9 5518.8 6245.6 6987.4 7956.5 9258.6 11075.4 13732.6 
18168.9 23922.4 28002.8 29221.6 28646.3 28335.9 28381.3 26352.4 18411.1 8085.2 3088.7 1241.5 764.6 567.8 454.2 370.9 302.8 0.0 
196.8 227.1 257.4 295.2 363.4 469.4 673.8 1052.3 1627.6 2271.1 2937.3 3686.8 4413.5 5155.4 5882.2 6677.1 7676.4 8872.5 10462.2 12634.9 
15844.8 19917.6 24853.5 29373.0 30463.2 29880.2 29221.6 26973.2 21499.8 11734.1 5049.4 1673.1 794.9 605.6 492.1 423.9 0.0 
196.8 227.1 257.4 287.7 348.2 439.1 620.8 961.4 1491.4 2097.0 2763.2 3474.8 4224.3 4973.7 5715.6 6502.9 7472.0 8622.6 10182.1 12423.0 
15352.7 19236.3 24104.1 28797.7 30493.4 29940.8 29100.5 27026.2 22521.8 13058.9 5738.3 1915.3 794.9 620.8 514.8 446.7 0.0 
196.8 219.5 234.7 249.8 265.0 295.2 333.1 408.8 514.8 704.0 1014.4 1423.2 1953.2 2505.8 3172.0 3883.6 4693.6 5753.5 6964.7 8509.1 10598.5 
12846.9 15890.2 19463.4 24225.2 27321.5 25989.1 22272.0 17048.5 11544.8 7646.1 4557.4 2513.4 1211.3 514.8 499.6 0.0 
196.8 204.4 212.0 212.0 212.0 212.0 212.0 212.0 212.0 227.1 242.3 272.5 310.4 370.9 439.1 552.6 711.6 969.0 1355.1 1945.6 2785.9 3709.5 4746.6 5518.8 
6177.4 7464.4 9410.0 10303.3 9273.7 7297.8 5322.0 3785.2 2369.5 893.3 136.3 45.4 0.0 
196.8 204.4 204.4 196.8 196.8 189.3 181.7 174.1 174.1 174.1 174.1 174.1 181.7 189.3 204.4 219.5 257.4 325.5 454.2 658.6 953.9 1188.5 1196.1 969.0 
825.2 1067.4 1748.8 2581.5 2672.3 1998.6 1090.1 522.4 212.0 83.3 37.9 22.7 0.0 
196.8 196.8 189.3 181.7 174.1 174.1 159.0 151.4 143.8 143.8 143.8 136.3 136.3 128.7 128.7 128.7 136.3 151.4 196.8 295.2 393.7 401.2 249.8 159.0 113.6 98.4 
83.3 83.3 75.7 68.1 60.6 37.9 30.3 30.3 22.7 22.7 0.0 
196.8 189.3 174.1 159.0 151.4 151.4 136.3 128.7 113.6 98.4 90.8 83.3 75.7 68.1 53.0 45.4 37.9 30.3 30.3 30.3 22.7 15.1 15.1 7.6 7.6 7.6 15.1 15.1 7.6 15.1 15.1 15.1 15.1 
15.1 22.7 22.7 0.0 
196.8 174.1 159.0 143.8 136.3 121.1 106.0 83.3 68.1 60.6 45.4 37.9 22.7 22.7 15.1 15.1 7.6 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.6 7.6 7.6 7.6 15.1 15.1 
15.1 0.0 
196.8 166.5 143.8 128.7 121.1 98.4 83.3 60.6 45.4 30.3 22.7 15.1 7.6 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.6 7.6 7.6 15.1 15.1 
0.0 
196.8 159.0 136.3 121.1 106.0 83.3 60.6 45.4 30.3 15.1 7.6 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.6 7.6 7.6 7.6 
0.0 
196.8 159.0 136.3 113.6 98.4 75.7 53.0 37.9 22.7 15.1 7.6 0.0 0.0 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.6 7.6 7.6 
0.0 
196.8 159.0 136.3 113.6 90.8 75.7 45.4 30.3 22.7 7.6 0.0 0.0 15.1 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.6 7.6 
0.0 
196.8 159.0 136.3 113.6 90.8 75.7 53.0 37.9 22.7 7.6 0.0 22.7 15.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
196.8 159.0 136.3 113.6 98.4 75.7 53.0 37.9 30.3 15.1 15.1 22.7 15.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.6 0.0 
0.0 
196.8 159.0 136.3 113.6 90.8 75.7 53.0 37.9 30.3 15.1 15.1 30.3 15.1 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.6 7.6 
0.0 
